• Home
  • Conext MPPT 80 600 Solar Charge Controller

The price includes applicable sales taxes.

Conext MPPT 80 600 Solar Charge Controller

(0) No Reviews yet

Product Description

Product Description

Install for less, harvest more energy

The Conext™ MPPT 80 A 600 Vdc solar charge controller offers optimum system performance for DC-coupled solar and storage installations, with easy, flexible installation of large PV arrays. With up to 4.8 kW of charging power, and allowance for over-sized arrays, the MPPT 80 is ideal for residential grid-tied self-supply and off-grid systems and is scalable for larger installations. The MPPT 80 600 offers faster installations and lower balance of system costs with 2 string installations and is compatible with Conext XW and SW storage inverter solutions. The MPPT Disconnect RS accessory can be added for NEC 2017 compliance with the module-level rapid shutdown, as well as equipment disconnect functionality.
SKU: 865-1032
$1,996.72

Ratings & Reviews

No reviews available

Be the first to Write a review